Pakistan - English

Philips Fortimo SLM C 927 PA 1211 L19 2828 G8 HE

Product Description

Philips Fortimo SLM C 927 PA 1211 L19 2828 G8 HE

Order code: 929004836201
Full order code: 872110311626000

Specifications

  • Luminous Flux (Max)
    6,842 lm
  • Luminous Flux (Min)
    5,909 lm
  • Luminous Flux
    6,220 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    146 lm/W
  • Color rendering index (CRI)
    91
  • CoB LES (mm)
    19 mm

Downloads

Family

Product