Pakistan - English

Philips Fortimo SLM C 930 PA 1211 L22 2828 G8NHE

Product Description

Philips Fortimo SLM C 930 PA 1211 L22 2828 G8NHE

Order code: 929004836101
Full order code: 872110311581200

Specifications

  • Luminous Flux (Max)
    5,973 lm
  • Luminous Flux (Min)
    5,158 lm
  • Luminous Flux
    5,430 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    158 lm/W
  • Color rendering index (CRI)
    92
  • CoB LES (mm)
    22 mm

Downloads