Pakistan - English

Philips Fortimo SLM C 830 PA 1205 L15 1919 G8NHE

Product Description

Philips Fortimo SLM C 830 PA 1205 L15 1919 G8NHE

Order code: 929004834901
Full order code: 872110311551500

Specifications

  • Luminous Flux (Max)
    2,882 lm
  • Luminous Flux (Min)
    2,489 lm
  • Luminous Flux
    2,620 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    169 lm/W
  • Color rendering index (CRI)
    84
  • CoB LES (mm)
    15 mm

Downloads

Family

Product