Pakistan - English

Philips Fortimo SLM C 927 PA 1208 L15 1919 G8NHE

Product Description

Philips Fortimo SLM C 927 PA 1208 L15 1919 G8NHE

Order code: 929004834601
Full order code: 872110311566900

Specifications

  • Luminous Flux (Max)
    4,125 lm
  • Luminous Flux (Min)
    3,562 lm
  • Luminous Flux
    3,750 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    151 lm/W
  • Color rendering index (CRI)
    91
  • CoB LES (mm)
    15 mm

Downloads