Pakistan - English

Philips Fortimo SLM C 930 1216 L22 2828 G8N HE

Product Description

Philips Fortimo SLM C 930 1216 L22 2828 G8N HE

Order code: 929003910280
Full order code: 872016938425500

Specifications

  • Luminous Flux
    8,380 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    168 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    22 mm

Downloads

Family

Product