Pakistan - English

Philips Fortimo SLM C 930 1210 L15 1919 G8N HE

Product Description

Philips Fortimo SLM C 930 1210 L15 1919 G8N HE

Order code: 929003906080
Full order code: 872016938299200

Specifications

  • Luminous Flux
    5,055 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    163 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    15 mm

Downloads

Family

Product