Pakistan - English

Philips Fortimo SLM C 950 1201 L06 1313 G8N HE

Product Description

Philips Fortimo SLM C 950 1201 L06 1313 G8N HE

Order code: 929003896580
Full order code: 872016938014100

Specifications

  • Luminous Flux
    525 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    5000 K
  • Luminous Efficacy (rated) (Nom)
    169 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    6 mm

Downloads

Family

Product