Pakistan - English

Philips Fortimo SLM C 840 1201 L06 1313 G8N HE

Product Description

Philips Fortimo SLM C 840 1201 L06 1313 G8N HE

Order code: 929003895880
Full order code: 872016937993000

Specifications

  • Luminous Flux
    545 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    176 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    6 mm

Downloads

Family

Product