Pakistan - English

Philips Fortimo SLM C 930 1216 L23 2828 G8 HE

Product Description

Philips Fortimo SLM C 930 1216 L23 2828 G8 HE

Order code: 929003894780
Full order code: 872016937960200

Specifications

  • Luminous Flux
    9,075 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    160 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    23 mm

Downloads

Family

Product