Pakistan - English

Philips Fortimo SLM C 935 PW 1202 L06 1215 G8 HE

Product Description

Philips Fortimo SLM C 935 PW 1202 L06 1215 G8 HE

Order code: 929003884780
Full order code: 872016937660100

Specifications

  • Luminous Flux
    1,090 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    158 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    6 mm

Downloads

Family

Product