Pakistan - English

Philips Fortimo SLM C 940PW 1309 L15 1919 G8NUHE

Product Description

Philips Fortimo SLM C 940PW 1309 L15 1919 G8NUHE

Order code: 929004850401
Full order code: 872110311391700

Specifications

  • Luminous Flux (Max)
    2,272 lm
  • Luminous Flux (Min)
    1,962 lm
  • Luminous Flux
    2,065 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    196 lm/W
  • Color rendering index (CRI)
    90

Downloads