Pakistan - English

Philips Fortimo SLM C 935 PW 1319 L23 2828 G8UHE

Product Description

Philips Fortimo SLM C 935 PW 1319 L23 2828 G8UHE

Order code: 929003873780
Full order code: 872016932543200

Specifications

  • Luminous Flux
    4,090 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    195 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    23 mm

Downloads

Family

Product