Pakistan - English

Philips Fortimo SLM C 930 1319 L23 2828 G8 UHE

Product Description

Philips Fortimo SLM C 930 1319 L23 2828 G8 UHE

Order code: 929003873380
Full order code: 872016932531900

Specifications

  • Luminous Flux
    4,070 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    194 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    23 mm

Downloads

Family

Product