Pakistan - English

Philips Fortimo SLM C 940 PW 1309 L15 2024 G8UHE

Product Description

Philips Fortimo SLM C 940 PW 1309 L15 2024 G8UHE

Order code: 929003873280
Full order code: 872016932528900

Specifications

  • Luminous Flux
    2,065 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    197 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    15 mm

Downloads

Family

Product