Pakistan - English

Philips Fortimo SLM C 827 1211 L22 2828 G8N

Product Description

Philips Fortimo SLM C 827 1211 L22 2828 G8N

Order code: 929004819501
Full order code: 872110308294700

Specifications

  • Luminous Flux
    5,315 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    155 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    22 mm

Downloads