Pakistan - English

Philips Fortimo SLM C 830 PW 1216 L23 2828 G8

Product Description

Philips Fortimo SLM C 830 PW 1216 L23 2828 G8

Order code: 929003952701
Full order code: 872110307819300

Specifications

  • Luminous Flux
    9,015 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    160 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    23 mm

Downloads