Pakistan - English

Philips Fortimo SLM C 827 1216 L23 2828 G8

Product Description

Philips Fortimo SLM C 827 1216 L23 2828 G8

Order code: 929003952101
Full order code: 872110307801800

Specifications

  • Luminous Flux
    8,555 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    152 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    23 mm

Downloads