Pakistan - English

Philips Fortimo SLM C 835 1211 L19 2828 G8

Product Description

Philips Fortimo SLM C 835 1211 L19 2828 G8

Order code: 929003950201
Full order code: 872110307744800

Specifications

  • Luminous Flux
    6,780 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    161 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    19 mm

Downloads