Pakistan - English

Philips Fortimo SLM C 835 1206 L13 2024 G8

Product Description

Philips Fortimo SLM C 835 1206 L13 2024 G8

Order code: 929003946001
Full order code: 872110307618200

Specifications

  • Luminous Flux
    3,370 lm
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    163 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    13 mm

Downloads