Pakistan - English

Philips Fortimo LED SLM gen 7 - Tunable White

Flexibility at your finger tips

Products

Product family information

Description

By combining FlexTune tunable white technology, the Fortimo SLM TW family provides a tunable color temperature solution (2700K – 6500K) to customers with flux up to 2000lm in CRI90, with this high CRI the modules are extremely suitable for residential, hospitality and retail applications.

Benefits

  • Versatile, connected, human centric lighting

  • Easy scene selection

Features

  • Comparable CRI 80 efficacy in a CRI 90 Solution

  • CRI90 with CCT tuning range of 2700-6500K

Applications

  • Hospitality
  • Residential
  • Commercial
  • Retail

Downloads