Pakistan - English

Philips CertaFlux DLM Slim 2000lm 830 8" G2

Product Description

Philips CertaFlux DLM Slim 2000lm 830 8" G2

Order code: 929003391380
Full order code: 692234194611000

Specifications

  • Luminous Flux
    2,150 lm
  • Color Consistency Initial
    6
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    130.3 lm/W
  • Color rendering index (CRI)
    80

Downloads

Family

Product