Pakistan - English

Philips CertaFlux DLM Slim 600lm 840 4" G2

Product Description

Philips CertaFlux DLM Slim 600lm 840 4" G2

Order code: 929003389880
Full order code: 692234194581600

Specifications

  • Luminous Flux
    690 lm
  • Color Consistency Initial
    6
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    104.5 lm/W
  • Color rendering index (CRI)
    80

Downloads

Family

Product