Pakistan - English

Philips Fortimo FastFlex IP 6KLM 740 II-M

Product Description

Philips Fortimo FastFlex IP 6KLM 740 II-M

Order code: 929001428280
Full order code: 694793914515700

Specifications

  • Luminous Flux
    6,250 lm
  • Color Consistency Initial
    5
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    151 lm/W
  • Color rendering index (CRI)
    70

Downloads

Family

Product