Pakistan - English

Philips Xitanium LED Xtreme drivers - SR (Sensor Ready)

Reliable, high performance technology for extreme and connected LED applications

Products

Product family information

Description

Our new Philips Xtreme sensor ready (SR) drivers are ideal for use in outdoor applications. These robust drivers feature the SR interface and can be used in combination with intelligent photocells, or the many smart city management systems developed by our SR certified partners. The integrated power supply, accurate energy metering and extended diagnostics reduces the component count and simplifies the design significantly. The integration also increases system reliability. Combined with the new universal SR connector, these drivers offer future-proof solutions for the phased investment capabilities of municipal authorities.

Benefits

  • Sensor Ready and D4i compliant, ideal for use with sensors applied in outdoor and industrial lighting systems

  • Dual integrated power supplies to power sensors and wireless radios directly from the driver, open spec for all OEMs, simplifying integration of sensors into the luminaire

Features

  • Certified per DIIA intra-luminaire standard D4i

  • SimpleSet, wireless configuration interface

Applications

  • Outdoor
  • Industry

Downloads