Pakistan - English

Philips Xitanium LED Xtreme drivers - LP (Lite Programmable)

Reliable, high performance technology for extreme LED applications

Products

Product Compare
40
77
700
1-10V
DynaDimmer
IP20 | Finger-protected
40
54
1050
1-10V
DynaDimmer
IP20 | Finger-protected
150
283
700
1-10V
DynaDimmer
IP20 | Finger-protected
150
214
1050
1-10V
DynaDimmer
IP20 | Finger-protected
75
150
700
1-10V
DynaDimmer
IP20 | Finger-protected
75
108
1050
1-10V
DynaDimmer
IP20 | Finger-protected
165
300
700
1-10V
DynaDimmer
IP20 | Finger-protected
165
235
1050
1-10V
DynaDimmer
IP20 | Finger-protected

Product family information

Description

Philips Xitanium lite programmable Xtreme LED drivers are value engineered to deliver a carefully selected feature set and high-end performance, making it a preferred choice for many outdoor applications. The portfolio offers high flexibility with a customizable operating window, enabling differentiation in LED lighting designs via system tuning and being prepared for LED efficacy upgrades. Configuration of programmable drivers has never been easier with the integrated SimpleSet feature, a fast and wireless way to change and read-out settings.

Benefits

  • Ultimate robustness, energy savings through high efficiency and via multiple dimming and lower maintenance costs

  • Balanced configurable feature set covering the most common applications

Features

  • SimpleSet, wireless configuration interface

  • Autonomous dimming via integrated DynaDimmer or DynaDimmer LITE

Applications

  • Outdoor
  • Industry

Downloads