Pakistan - English

Philips Xitanium LED Xtreme drivers – FP (Full Programmable)

Reliable, high performance technology for extreme LED applications

Products

Product Compare
40
77
700
DALI
DynaDimmer
LineSwitch
AmpDimer
LineSwitch 3-step
Coded Mains
IP20 | Finger-protected
75
150
700
DALI
DynaDimmer
LineSwitch
AmpDimer
LineSwitch 3-step
Coded Mains
IP20 | Finger-protected
75
108
1050
DALI
DynaDimmer
LineSwitch
AmpDimer
LineSwitch 3-step
Coded Mains
IP20 | Finger-protected
150
283
700
DALI
DynaDimmer
LineSwitch
AmpDimer
LineSwitch 3-step
Coded Mains
IP20 | Finger-protected
150
214
1050
DALI
DynaDimmer
LineSwitch
AmpDimer
LineSwitch 3-step
Coded Mains
IP20 | Finger-protected
22
48
700
DALI
DynaDimmer
LineSwitch
AmpDimer
LineSwitch 3-step
Coded Mains
IP20 | Finger-protected
22
32
1050
DALI
DynaDimmer
LineSwitch
AmpDimer
LineSwitch 3-step
Coded Mains
IP20 | Finger-protected
40
54
1050
DALI
DynaDimmer
LineSwitch
AmpDimer
LineSwitch 3-step
Coded Mains
IP20 | Finger-protected

Product family information

Description

Our Xitanium full programmable Xtreme LED drivers are designed to deliver the highest performance, reliability and configuration possibilities. The portfolio offers both stand-alone and remote dimming protocols to further decrease energy use with the latest LED technologies. The proven Xtreme technology ensures maximum robustness and protection for a very long lifetime. These drivers are the preferred choice for demanding applications such as outdoor and industry. Configuration of these drivers can be done via both the universal DALI or with SimpleSet, which is the latest technology for reliable, fast and easy altering and reading out of settings.

Benefits

  • Ultimate robustness, energy savings through high efficiency and via multiple dimming and lower maintenance costs

  • Fully programmable LED-drivers designed for connected lighting systems

Features

  • High surge protection (CM/DM)

  • Multiple control interfaces: DALI, AmpDim, 1-step and 3-step LineSwitch

Applications

  • Outdoor
  • Industry

Downloads