Philips Xitanium LED Xtreme drivers - BP (Basic Programmable)
Reliable, high performance technology for extreme LED applications
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
Xi BP 22W 0.2-0.7A S 230V C123 sXt929001499306 | 10-30 W | 0-50 V | 500-750 mA | SimpleSet/NFC | Isolated/SELV | ||
Xi BP 40W 0.2-0.7A S 230V C123 sXt929001499406 | 30-50 W | 50-100 V | 500-750 mA | SimpleSet/NFC | Isolated/SELV | ||
Xi BP 40W 0.3-1.0A S 230V C123 sXt929001499506 | 30-50 W | 50-100 V | 1000-1250 mA | SimpleSet/NFC | Isolated/SELV | ||
Xi BP 75W 0.2-0.7A S 230V C133 sXt929002817006 | 70-90 W | 100-150 V | 500-750 mA | SimpleSet/NFC | Isolated/SELV | ||
Xi BP 75W 0.3-1.0A S 230V C133 sXt929002817106 | 70-90 W | 100-150 V | 1000-1250 mA | SimpleSet/NFC | Isolated/SELV | ||
Xi BP 110W 0.2-0.7A S 230V C133 sXt929002817206 | 90-110 W | 200-250 V | 500-750 mA | SimpleSet/NFC | Isolated/SELV | ||
Xi BP 110W 0.3-1.0A S 230V C133 sXt929002817306 | 90-110 W | 150-200 V | 1000-1250 mA | SimpleSet/NFC | Isolated/SELV |
Product family information
Description
Philips Xitanium basic programmable LED drivers offer a basic feature set and high performance, making them a preferred choice for various outdoor applications. The portfolio offers flexibility with a customizable operating window, enabling differentiation in LED lighting designs via system tuning and being prepared for LED efficacy upgrades. In this product family Philips offers drivers in compact form factors with a basic feature set, which offer high value for both OEM customers and end-users. The key features AOC (adjustable output current) and OWP (Over Write Protection) are programmable via SimpleSet, an easy and fast way to configure the driver without the need to power the driver. A great combination with MultiOne basic configuration software. The products can replace the existing single current outdoor LED drivers and will bring significant improvement in programming, assembly into a luminaire, electrical performance, and less variety in logistical codes.
Benefits
Outdoor robustness and lower maintenance costs
Easy to design-in, configure and install for Class I and Class II applications with basic configurable features covering many applications
Features
SimpleSet, wireless configuration interface
High surge immunity