Pakistan - English

Philips Xi LP 40W 0.3-1.05A S1 WL I125

Product Description

Philips Xi LP 40W 0.3-1.05A S1 WL I125

Order code: 929003876580
Full order code: 694197061241800

Specifications

  • Output Current Ripple (Max)
    4 %
  • Output Current (Max)
    1050 mA
  • Open Circuit Voltage (DC) (Max)
    78 V
  • Output Power (Max)
    40 W
  • Output Power (Min)
    2 W
  • Output Current (Min)
    300 mA
  • Output Voltage (Max)
    56 V
  • Output Voltage (Min)
    28 V
  • Protection class IEC
    Safety class I

Downloads

Family

Product