Pakistan - English

Philips Xi LP 320W 0.7-2.1A S1 WL AUX I230

New

Product Description

Philips Xi LP 320W 0.7-2.1A S1 WL AUX I230

Order code: 929002882780
Full order code: 692234194422200

Specifications

  • Output Current Ripple (Max)
    4 %
  • Output Current (Max)
    2100 mA
  • Open Circuit Voltage (DC) (Max)
    300 V
  • Output Power (Max)
    320 W
  • Output Power (Min)
    16 W
  • Output Current (Min)
    700 mA
  • Output Voltage (Max)
    228 V
  • Output Voltage (Min)
    114 V
  • Protection class IEC
    Safety class I

Downloads

Family

Product