Pakistan - English

Philips Xitanium LED Drivers - EP (Essential Programmable) Built-in Drivers

Reliable and flexible

Products

Product family information

Description

Philips Xitanium Essential Programmable (Xi EP) built-in LED Drivers are designed for integrated outdoor luminaire which typically incorporates a waterproof gearbox. One key feature is the ability to adjust the output current using the new e-set tool. This tool provides a simple and fast way to configure the driver without the need to power it on or use any additional software. Additionally, the high surge protection and long lifetime ensure maximum reliability and making them a preferred choice for outdoor applications.

Benefits

  • Reliable and repeatable adjustment of output current/voltage to save labor cost and time

  • Easy to design-in and reduces SKUs

Features

  • Digital and simple Adjustable Output Current (AOC) with e-set tool, based on NFC technology

  • WideLine input voltage range: 100-277Vac

Applications

  • Outdoor road lighting

Downloads