Products
Product | Compare | |||||
---|---|---|---|---|---|---|
XI 36W 0.08-0.4A 220V SR FLEXTUNE 230V929001693706 | - | - | - | - | ||
XI 75W 0.15-0.7A 220V SR FLEXTUNE 230V929001693806 | - | - | - | - | ||
Xitanium 100W 0.15-0.5A 300V iXt SR 230V929001695706 | - | - | - | - | ||
XITANIUM 150W 0.2-0.7A 300V SR 230V iXt929001695806 | - | - | - | - | ||
Xitanium 35W 0.08-0.35A 220V SR 230V G2929003410506 | - | - | - | - | ||
Xitanium 60W 0.15-0.5A 220V SR 230V G2929003410606 | - | - | - | - | ||
Xitanium 60W 0.08-0.35A 300V SR 230V G2929003410706 | - | - | - | - | ||
Xitanium 90W 0.25-0.7A 220V SR 230V G2929003410806 | - | - | - | - |
Product family information
Description
Xitanium non-isolated connected drivers are at the heart of connected linear Indoor systems. These intelligent drivers are available in Sensor Ready (D4i) and MasterConnect control interfaces. These drivers feature low output current ripple of max 4% for high and low frequencies, and low standby specifications.
Benefits
itanium LED linear LED SR drivers not only provide power conversion for LED lighting but also feature integrated power supplies and energy metering, enabling users to deliver actionable operational data, such as energy consumption.
No need for power box or power conversion.
Features
Five-year system warranty
Lifetime 100,000 hours
Applications
Warning & Safety
Safety warnings and installation instructions must be taken into account during the design-in, manufacturing, and installation processes.