Pakistan - English

Philips Fortimo LED strip UHE

Fortimo LED strip Ultra High Efficiency

Products

Product family information

Description

The Ultra High Efficiency (UHE) range of modules in our popular Fortimo LED strip product family offers the highest efficiency available. This performance is validated on module level in real application conditions and allows for luminaires to achieve the highest energy savings.

Benefits

  • High quality of light

  • Total cost of ownership

Features

  • State of the art: LED module efficiency of up to 234 lm/W

  • Long lifetime: 100,000 hours

Applications

  • Indoor

Downloads