Pakistan - English

Philips Fortimo LED strip OC gen 5 (Phased-out)

Perfect match with 1-click-optics

Products

Product family information

Description

Fortimo LED strip OC is the perfect match with individual optics per LED. With a pitch of 24 LEDs per ft, it has sufficient space to work with individual optics per LED.

Benefits

  • Cover all needs in luminaire designs; different modules from 0.5ft to 2ft, high voltage or low voltage, a wide range of CCTs in CRI80 and CRI90, connector options and different lumen output versions.

  • Slim module width of only 20 mm

Features

  • Excellent color consistency of 3 SDCM

  • Wide temperature (Tc) range -40°C to +85°C

Applications

  • Office
  • Retail
  • Industry

Downloads