Pakistan - English

Philips Fortimo LED strip High LED Density High Efficiency

Fortimo LED strip High LED Density High Efficiency

Products

Product family information

Description

The High LED Density, High Efficiency (HE) range of modules in our popular Fortimo LED strip product family offers the highest efficiency available, in the well-known strip form factor but with updated cut edges. This performance is validated on module level in real application conditions and allows for luminaires to achieve the highest energy savings. The High Flux version is ideally positioned for a broad range of applications from office to retail and industry.

Benefits

  • Good quality of light

  • Total cost of ownership

Features

  • State of the art LED module efficiency of up to 200lm/W

  • Long lifetime: 70,000 hours

Applications

  • Industry
  • Office

Downloads