Pakistan - English

Philips Fortimo LED strip FlexTune

Flexibility at your finger tips

Products

Product family information

Description

The Fortimo LED strip FlexTune modules in system combination with the Xitanium FlexTune driver can build high performing and unique tunable white lighting systems. The drivers and modules are designed together to be a perfect match and together provide great specifications and ease of use. The Fortimo LED strip FlexTune modules are available in two versions: . The ST version has a unique 2-in-1 LED, which does the CCT mixing inside the LED. Therefore, all LEDs on the module always have the same CCT. The PR version is based on the traditional tunable white concept of two individual LEDs (2700K and 6500K) and combined they tune the module’s CCT. This version is equipped with our high efficiency CRI90 technology.

Benefits

  • High performing and unique tunable white lighting system with Xitanium FlexTune driver

  • Choose from 2-in-1 technology or two individual primary colors to mix the module CCT

Features

  • Two module versions available: ST and PR version

  • Excellent color consistency of 3 SDCM

Applications

  • Office
  • Retail
  • Industry

Downloads