Pakistan - English

Philips Fortimo LED strip CES BioUp

A true human centric lighting solution for office applications

Products

Product family information

Description

More applications require the use of human centric lighting elements (HCL). One of those elements is to improve people’s circadian rhythm by using a different spectrum of light. With the Fortimo LED strip CES (cyan enhanced static) we create a specific spectrum to achieve the highest MDER at a regular light level of 500 lux. This is done in a static 4000K solution with CRI80. The product is based on the Fortimo LED strip platform, which makes luminaires designed with the standard Fortimo LED strip gen 5 easily upgradable to a HCL solution. The Fortimo LED strip CES is perfectly suitable when conditions ask from high MDER solutions (e.g. WELL Building certification).

Benefits

  • Upgrade your existing luminaire easily to an HCL solution by applying Fortimo LED strip CES

  • MDER ≥ 0.86 possible with comfortable light quality

Features

  • Excellent color consistency of 3 SDCM

  • Available in 1ft and 2ft modules

Applications

  • Office
  • Retail
  • Industry

Downloads