Products
929002924406
929002924506
929003993106
929003993406
929003993606
929003993706
929003993806
929003993906
Product family information
Description
Fortimo LED modules suitable for backlit applications. The E-shape or finger print designs are high performing modules for square or rectangular luminaires.
Benefits
E-shaped modules for homogeneous lighting
Full range of modules meeting all end-user requirements
Features
Available in two lumen output versions: 1250 lm, 2500 lm
FlexTune tunable white technology in both versions