Pakistan - English

Philips Fortimo LED line

A well-known footprint covering the needs for general lighting purposes

Products

Product Compare
2,000
4000
181
80
620
3000
174
80
650
4000
183
80
1,055
3000
183
80
1,100
4000
191
80
1,055
3000
183
80
1,070
3500
186
80
1,100
4000
191
80

Product family information

Description

A well-known footprint covering the needs for general lighting purposes

Benefits

  • Cover all needs in luminaire designs; choice of color temperatures (3000, 4000 and 5000K), two module lengths (1 ft/280 mm or 2 ft/560 mm), three lumen packages (650, 1100, and 2000 lm per foot/280 mm) and wide temperature (Tc) range from -40 °C up to +90 °C

  • Available in 1R systems and 3R systems

Features

  • Excellent color consistency of 3 SDCM

  • State-of-the-art LED module efficiency of up to 186 lm/W

Applications

  • Office
  • Retail
  • Industry

Downloads