Products
929002137406
929002137506
929002137606
929002137706
929002137806
929002137906
929002138006
929002138106
Product family information
Description
CertaFlux LED strip 12 is a small linear LED strip of only 12mm wide and available in 1ft, 2ft, 4ft and 5ft. Without compromising lifetime, the CertaFlux LED strip 12 has a good lm/W performance and is very accessible. Perfect for combining with CertaDrive or Xitanium single current drivers and fitted for waterproof or batten applications.
Benefits
Economical choice for waterproof, battens and trunking luminaires
PCB width is only 12mm
Features
LED module efficiency of 160 lm/W
Good color rendering CRI >80