Pakistan - English

Philips Linear non-isolated fixed output window & Industry

Ahead in flexibility and connectivity

Products

Product Compare
36
115
400
LEDSet/Resistor
Fixed
75
220
400
LEDSet/Resistor
Fixed
100
300
500
SimpleSet/NFC
LEDSet/Resistor
Fixed
150
300
700
SimpleSet/NFC
LEDSet/Resistor
Fixed
35
150
350
LEDSet/Resistor
Fixed
60
300
350
LEDSet/Resistor
Fixed
60
220
350
LEDSet/Resistor
Fixed
100
220
700
LEDSet/Resistor
Fixed

Product family information

Description

Philips Xitanium non-isolated drivers are ideal for linear Indoor systems. These drivers are available in two versions: one with a Fixed single output current and one with multiple fixed output currents, which can be set manually via DipSwitch. These drivers feature low output current ripple of max 4% for high and low frequencies, and low standby specifications.

Benefits

  • The low output current ripple ensures no interference with security, cell phone or web cameras and bar code scanners.

  • These drivers offer wide range of features, offering ease of design-in and simplifying the approbation process.

Features

  • Higher efficiency

  • Operating windows - output current can be adjusted via Simpleset (NFC), or with an external resistor (LEDset) outside the driver or via Dipswitch.

Applications

  • Office
  • Retail
  • Industrial-Highbay

Warning & Safety

  • Safety warnings and installation instructions, to be taken into account during design-in, manufacturing and installation process.

  • Do not service the driver when the mains voltage is connected, this includes connecting or disconnecting the LED module.

Downloads