Philips Linear isolated TD (Touch and DALI)
These drivers are suitable for general lighting applications. These drivers offer high efficiency, good quality of light, and a long lifetime with complete flexibility.
Products
Product | Compare | ||||||
---|---|---|---|---|---|---|---|
XITANIUM 18W 0.1-0.5A 54V TD 230V929001682106 | 10-30 W | 50-100 V | 250-500 mA | DALI | Isolated/SELV | ||
Xitanium 36W 0.3-1.0A 54V TD 230V G2929001696006 | 30-50 W | 50-100 V | 750-1000 mA | DALI | Isolated/SELV | ||
Xitanium 75W 0.7-2.0A 54V TD 230V G2929001696106 | 70-90 W | 50-100 V | 1500+ mA | DALI | Isolated/SELV | ||
Xitanium 72W 1.2/1.4A 51V DS 230V929002832080 | 70-90 W | 50-100 V | 1250-1500 mA | DipSwitch | Isolated/SELV | ||
XITANIUM 32W 0.35-0.7A 46V TD DS 230V I929002851680 | 30-50 W | 0-50 V | 500-750 mA | DipSwitch | Isolated/SELV | ||
XITANIUM 48W 0.7-1.05A 46V TD DS 230V I929002851780 | 30-50 W | 0-50 V | 1000-1250 mA | DipSwitch | Isolated/SELV | ||
Xitanium 21W 0.2-0.5A 42V 1-10V 230V I929002882180 | 10-30 W | 0-50 V | 250-500 mA | - | Isolated/SELV | ||
Xitanium 44W 0.7-1.05A 42V 1-10V 230V I929002882280 | 30-50 W | 0-50 V | 1000-1250 mA | - | Isolated/SELV |
Product family information
Description
Xitanium isolated / SELV drivers are ideal for linear Indoor systems. These drivers are available in DALI, DALI Industry or without a control interface. The output current can be set via DALI/NFC configuration or an external LED set resistor. These drivers feature a low output current ripple of up to 4% for both high and low frequencies, as well as low standby specifications.
Benefits
The low output current ripple ensures no interference with security systems, cell phones, web cameras, or barcode scanners.
These drivers offer wide range of features, offering ease of design-in and simplifying the approbation process.
Features
Complete range of DALI dimmable and programmable drivers.
Five-year system warranty
Applications
Warning & Safety
Safety warnings and installation instructions must be taken into account during the design in, manufacturing, and installation processes.
Avoid touching live parts.