Philips Linear isolated fixed output window
drivers are suitable for professional and general lighting applications. These drivers offer high efficiency, good quality of light, and a long lifetime.
Products
Product family information
Description
Xitanium isolated drivers are ideal for linear Indoor systems. These drivers are available in two versions, one with a fixed single output current and another with multiple fixed output currents, which can be set manually via a DipSwitch. These drivers feature a low output current ripple of up to 4% for both high and low frequencies, as well as low standby specifications.
Benefits
The low output current ripple ensures no interference with security systems, cell phones, web cameras, or barcode scanners.
These drivers offer a wide range of features, offering ease of design-in and simplifying the approbation process.
Features
Five-year system warranty
Lifetime 100,000 hours
Applications
Warning & Safety
Safety warnings and installation instructions must be taken into account during the design-in and manufacturing processes.
Avoid touching live parts.