Pakistan - English

Philips Linear CertaDrive non-isolated

Ahead in flexibility and connectivity

Products

Product family information

Description

The new CertaDrive non-isolated single current range is designed for optimum lighting and is perfect for high volume applications. The range offers a popular vout/Iout mix, small dimensions and 50K hours lifetime at Tcase-life. The range consists of versions that are suitable for DC emergency operation and standard versions without this feature. For those customers that prefer more flexibility, the CertaDrive dipswitch versions, with four possible output currents, may be of interest.

Benefits

  • Easy and fast production because of single and fixed current

  • Design freedom is offered by small driver dimensions (210x30x21mm)

Features

  • 50,000 hours lifetime and 3-year warranty

  • Applicable for waterproof luminaires, recessed, surface and suspended luminaires in offices and high bay luminaires

Applications

  • Office
  • Retail
  • Industry

Downloads