Pakistan - English

Philips Certa Linear LED Driver - Slim 17mm

CertaDrive Slim comes with single current output and offer industry leading performance and reliability at optimized cost and slim size.

Products

Product family information

Description

They are ideal for high volume applications while delivering to quality requirements that you can expect from the Philips brand. Key improved feature is the low output current ripple, which ensures that your customers experience high quality of light without visual flicker and stroboscopic effects.

Benefits

  • Provides options for different luminaire designs

  • Peace of mind with proven reliability

Features

  • Class I application

  • Low Ripple less than 4%

Applications

  • Panel lighting
  • Recessed, surface and suspended linear lighting

Downloads