Pakistan - English

Philips Fortimo LEDFlex IP20 COB

Fortimo LEDFlex systems

Products

Product Compare
82
2700
86
90
500
3000
86
90
500
4000
94
90
81
2700
83
90
1,000
3000
83
90
1,000
1000
93
90
-
-
-
0-9
-
-
-
0-9

Product family information

Description

The Fortimo LEDFlex' are designed for built-in applications on aluminum extrusions for retail display lighting applications such as shelf lighting, for indoor linear accent lighting and various decorative lighting applications such as cove lighting.​ Moreover, one look and feel in stores for the ultimate shopping experience can be created in combination with available premium white spot lighting solutions.

Benefits

  • Extremely narrow pitch distance enables outstanding uniformity with 140 leds per meter even with a short distance to the diffuser.

  • High design freedom by cut-options every 5 cm.

Features

  • Luminous flux range of 500/1000 lm/m.

  • CCTs: 2700, 3000, 4000.

Applications

  • Ideal for built-in applications on aluminum extrusions and for various decorative lighting applications such as cove lighting, indoor facade accent lighting.

Downloads