Pakistan - English

Signify Xitanium LED Transformer 24VDC gen 2

Xitanium LED Transformer 24VDC gen 2

Products

Product family information

Description

Philips Xitanium Constant Voltage drivers are designed to operate 24VDC LED solutions used both in built-in and independent applications such as shelf lighting, retail display lighting and facade lighting. Xitanium Constant Voltage drivers come with several protection features which guarantee reliable operation and 50,000 hours lifetime. They are specifically designed to ensure great EMI performance, high robustness and safe usage.

Benefits

  • Provides options for different luminaire designs

  • Great EMI performance for easy design-in

Features

  • Class II application

  • Built in and independent application

Applications

  • Retail display lighting, Cove lighting, Shelf lighting, Office lighting

Downloads