Pakistan - English

Philips Xitanium LED Transformer 1-10V 24VDC

Xitanium LED Transformer 1-10V 24VDC G2

Products

Product Compare
30
24
1250
0-10V
1-10V
PWM
IP20 | Finger-protected
60
24
2500
0-10V
1-10V
PWM
IP20 | Finger-protected
100
24
4160
0-10V
1-10V
PWM
IP20 | Finger-protected
150
24
6250
0-10V
1-10V
PWM
IP20 | Finger-protected
250
24
10420
0-10V
1-10V
PWM
IP20 | Finger-protected

Product family information

Description

Philips full-electronic constant voltage LED Transformers are designed to operate 24VDC LED solutions used in general applications such as retail display lighting and linear accent lighting. They are specifically designed to ensure the highest performance with maximum robustness combined with a long lifetime. Slim housing will ensure more possibility of lighting.

Benefits

  • SELV operating voltages, ensuring safety even if wiring or LED boards become damaged

  • Energy savings through high efficiency

Features

  • Built in and independent use for Insulation Class II application

  • Global approbations and certifications

Applications

  • Retail display lighting, linear accent lighting
  • Shelf lighting
  • Cove lighting

Downloads