Pakistan - English

Philips SmartBright LED Waterproof WT065C

Efficient, great value and ready to perform

Products

WT065C LED22S/840 1-10V L600 LA
WT065C LED22S/840 1-10V L600 LA
911401878885
WT065C LED22S/865 1-10V L600 LA
WT065C LED22S/865 1-10V L600 LA
911401878985
WT065C LED45S/840 1-10V L1200 LA
WT065C LED45S/840 1-10V L1200 LA
911401879085
WT065C LED45S/865 1-10V L1200 LA
WT065C LED45S/865 1-10V L1200 LA
911401879185
WT065C LED70S/840 1-10V L1200 LA
WT065C LED70S/840 1-10V L1200 LA
911401879285
WT065C LED70S/865 1-10V L1200 LA
WT065C LED70S/865 1-10V L1200 LA
911401879385
WT065C LED22S/840 1-10V L600 LA FOB
WT065C LED22S/840 1-10V L600 LA FOB
911401879485
WT065C LED22S/865 1-10V L600 LA FOB
WT065C LED22S/865 1-10V L600 LA FOB
911401879585

Product family information

Description

The SmartBright LED Waterproof WT065C range provides maximum performance and durability at great value. As an off-the-shelf LED luminaire solution for all your everyday needs, it can be deployed in a wide variety of locations.

Benefits

  • Robust and waterproof luminaire

  • Tested Philips quality

Features

  • Multiple lengths and light levels available (up to 7000 lm, 4ft)

  • 0-10V Dimming, Lifetime of 50.000 hours

Applications

  • Warehouses
  • Parking Garages
  • Manufacturing

Warning & Safety

  • This product is not suitable for cold, damp storage areas, especially where there are obvious temperature gradients, such as vents, doors, etc.

  • Do not install the luminaire where it will be exposed to direct sunlight. UV radiation will damage the material over time, resulting in the loss of the waterproof seal and IP65 rating.

Downloads