Pakistan - English

Philips Pacific LED Gen5, Waterproof, 55 W, L1200 mm, 8000 lm, 4000 K, Wide beam, Clear, IP66, IK08, ELP3h

WT490C 80S/840 PSU WB ELP3 PI5 L1200

Product Description

Waterproof, L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 8000 lm, 55 W, 146 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole, Emergency lighting 3 hours duration Pro version

Order code: 910925867723
Full order code: 871951410978000

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product