Pakistan - English

Philips Pacific LED Gen5, Waterproof, 43.5 W, L1200 mm, 6400 lm, 4000 K, DALI, Wide beam, Clear, IP66, IK08, TW1, ELD3h

WT490C 64S/840 PSD WB ELD3 TW1 PI7 L1200

Product Description

Waterproof, L1200 mm, Polycarbonate, White, Power supply unit with DALI interface, 6400 lm, 43.5 W, 147 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 7-pole, Feed-through wiring 1-phase, Emergency lighting 3 hours duration with DALI interface

Order code: 910925867716
Full order code: 871951410971100

Specifications

  • Light source replaceable
    Yes
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product